IESNA:LM-63-2002
[TEST]P1197041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (LDS)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/29/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]AWPF75S-BZ-LOW-5000K-POSITION 0
[LUMINAIRE]AWP Architectural Wall Pack Series - Wall Mount Luminaire
[LAMP]80 CRI, 5000K
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011]L70(102000)
[_LIFETIME PERCENTAGE] 17000
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION] Outdoor, Parking Lots,  Walkways,  Building Areas
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8308
TILT=NONE
1 7700 1 361 7 1 1 0.4 0.558333 0.691667
1 1 55.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180
3209.1 3209.1 3222.5 3223.2 3235.4 3236.2 3246 3255.7 3256.3 3265.2
3265.7 3273.1 3273.1 3280.4 3280.8 3288.3 3293.2 3293.3 3299 3299.3
3302.5 3302.3 3304.8 3304.5 3307 3306.4 3306 3306 3305.7 3303.3
3302.3 3299.9 3298.9 3294 3293.1 3288.2 3282.5 3281.5 3273.4 3273.4
3264.9 3263.9 3257.4 3256.5 3249.2 3248 3243.2 3243.2 3236.4 3231.5
3230.8 3225.9 3225 3220.1 3219.2 3217.6 3216.7 3212.5 3209.3 3208.5
3205.2 3204.3 3201 3200.4 3197.2 3196.2 3193.7 3193.7 3189.7 3186.5
3185.6 3185.6 3184.8 3182.3 3181.8 3181 3180.4 3177.4 3177.4 3173.6
3167.9 3167.3 3161.6 3161 3150.4 3149.6 3135.8 3134.6 3115.8 3095.5
3095.5 3072.6 3071.2 3045.7 3045.7 3020.1 3020.1 2993.2 2991.2 2973.3
2967.1 2967.1 2975.9 2975.9 2998.3 2998.3 3042.7 3057.3 3155.1 3173.4
3342 3551.3 3551.3 3608.1 3608.1 3396.2 3396.2 2969.6 2927.5 2478.6
2025.9 2025.9 1820.7 1820.7 1978.3 1978.3 1911.6 1911.6 1171 1100.1
467.9 210.4 210.4 186.7 186.7 190 190 185.6 185 162.2
160.1 140.5 126.8 126.8 117.6 117.6 123.3 123.3 127.2 127.6
126.8 123.1 123.1 117 117 102.2 102.2 82.5 63.7 63.2
63.2 51.8 50.6 50.6 53.4 53.4 53 53 49.6 48.8
43.9 43.4 37.7 26.9 26.9 18.7 18.7 9 9 1.6
1.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3222.5 3231.4 3232.7 3239.2 3249.2 3250.2 3254.2 3255.2
3264.2 3264.9 3269.8 3270.6 3273.8 3279.5 3280 3282.5 3283.1 3284.7
3285 3285 3285.3 3286.9 3287.2 3284.7 3282.3 3282.3 3278.2 3277.9
3274.7 3274.4 3268.7 3268.2 3260.1 3253.1 3252.5 3244.4 3243.5 3235.4
3234.6 3224.8 3224.1 3215.2 3214.4 3204.6 3194.4 3194.4 3183.2 3182.7
3173.8 3173.3 3162.7 3162.2 3152.4 3152.2 3143.2 3133.1 3132.8 3123
3113.7 3113.7 3113.4 3103.6 3103.2 3093.5 3082.7 3082.7 3071.8 3071.4
3060.8 3060.8 3051.9 3051.6 3043.5 3043.4 3031.2 3021.9 3021.9 3013.5
3012.9 3001.5 3000.9 2992.7 2991.6 2984.3 2982.8 2974.7 2963.9 2961.8
2952 2949.6 2936.6 2934.1 2922.7 2903.9 2903.9 2885 2885 2866.8
2866.3 2846.7 2847.7 2829.7 2831.8 2819.6 2823.4 2822.6 2858.9 2858.9
2954 2974.6 3108.2 3114.4 3266.8 3247.2 3358.8 3318.3 3288.9 3022.6
2978.9 2620.4 2600.9 2228.6 2243.5 1900.5 1892.3 1721.2 1757.4 1757.4
1800.2 1778 1431.8 1430.8 809.1 809.6 338.7 338.3 175.4 151
151 143.2 141.9 136.2 135.4 117.5 118.1 104.3 104.7 93.3
84.3 83.8 79.8 79.1 80.7 79.2 82.4 80.4 80.9 80
80 76.5 76.5 72.4 72.8 65.5 65.6 55 54.7 42.5
29.8 29.8 21 19.9 12.6 11.7 6 5 1.8 1
1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3240.8 3241.7 3243.3 3244 3244.9 3246.6 3247 3245.4
3246.3 3243.9 3244.4 3242.8 3239.8 3240.4 3236.3 3236.5 3230.8 3231
3226.1 3226.1 3218.8 3219 3212.4 3203.2 3203 3193.2 3192.8 3183
3182.6 3172.9 3172.3 3158.4 3157.6 3145.5 3130.8 3129.9 3112 3111.2
3095.7 3094.7 3076.7 3075.8 3058.7 3038.9 3037.9 3020.8 3019.7 3002.6
3001.6 2980.4 2979.3 2959.8 2958.8 2935.1 2934.2 2913.6 2889.2 2888.1
2865.2 2865.2 2842.4 2841.4 2815.3 2814.3 2788.7 2765.1 2764 2737.1
2736 2709.1 2708.2 2681.3 2680.4 2650.3 2619.7 2618.7 2589.4 2588.5
2555.9 2554.7 2523 2522.1 2490.3 2489.6 2457 2421.1 2420.2 2383.5
2382.5 2344.2 2342.8 2308.6 2307.4 2267.4 2267.4 2229.8 2188.3 2186.6
2144.2 2142.2 2099.8 2097.9 2054.7 2053.4 2011.1 1970.3 1973 1937.1
1945.3 1907.8 1921.8 1881.9 1897.9 1859.6 1871.3 1833.8 1790.8 1767.8
1733.6 1696 1659.3 1620.2 1584.4 1548.4 1523.1 1505.2 1500.3 1506.9
1518.3 1560.7 1524.3 1572.4 1507.2 1529.2 1479.7 1427.6 1305.4 1303.1
1161.3 1160.7 989.6 989 807.3 805.5 635.2 633.7 495.2 380.8
379.8 275.6 275.1 191.2 191.4 146.6 146.9 129 129.3 112.1
112.1 94.7 79.2 78.8 65.8 65 53.6 52.5 41.1 22.7
21.4 8.4 7.5 1.8 1 1 0.4 0.4 0.1 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3237.7 3237.7 3234.7 3234.7 3233.8 3234 3229.9 3225.7
3225.7 3220.6 3220.6 3215.5 3215.1 3209.4 3209 3200.9 3200.3 3184.8
3184.3 3184.3 3170.5 3170.5 3159.2 3158.3 3149.3 3148.3 3136 3135
3122.8 3107.9 3107.9 3091 3091 3073.5 3072 3058.1 3056.2 3037.5
3016.3 3016.3 2997.3 2997.3 2972.7 2970.7 2949.6 2947.8 2925.8 2924
2902.8 2879.4 2879.4 2853.7 2853.7 2827.6 2827.6 2801.1 2798.5 2770.8
2768.5 2739.2 2707.5 2707.5 2677 2677 2644.3 2612.5 2612.5 2609.7
2609.7 2541.7 2541.7 2504.7 2504.7 2466.5 2463.4 2427.5 2424.5 2387.8
2384.4 2345.3 2299.6 2299.6 2254.7 2254.7 2208.1 2204.4 2158.8 2154.9
2109.3 2105.3 2057.2 2003.9 2003.9 1950.2 1950.2 1891.9 1887.5 1838.6
1834.2 1776.3 1719.7 1719.7 1661.4 1661.4 1600.8 1596.5 1543.5 1539.8
1483.6 1479.6 1421.8 1359.8 1359.8 1295.5 1295.5 1229.6 1225.4 1160.2
1156.6 1090.6 1086.8 1020.8 953.5 953.5 886.5 886.5 822.9 823.5
766.5 771 715.6 666.8 666.8 617 617 561.8 550.8 500.3
485.4 439 421 379.5 313.1 313.1 267.6 267.6 232.7 220.8
198.8 187.8 161.7 126.1 126.1 99.4 99.4 81.2 81.2 68
68 57.2 55.6 47.4 39.6 39.6 30.2 30.2 25.8 24
19.1 17.7 12.8 12.2 9 6.5 6.5 3.3 3.3 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3214.4 3205.5 3205.1 3196.2 3196.1 3187.1 3186.7 3174
3165.1 3164.6 3148.3 3147.7 3133.1 3132.5 3118.6 3117.8 3100.7 3099
3084.4 3068.1 3066.7 3046.4 3045.2 3026.5 3025.6 3008.5 3007.2 2985.2
2961.1 2959.6 2934.4 2932.7 2908.3 2906.6 2880.5 2879.1 2852.2 2850.2
2822.1 2790.3 2788.5 2760 2757.6 2730.7 2728.5 2696.7 2694.4 2663.5
2661.2 2625.6 2594.7 2592.2 2557.1 2554.7 2518 2515.4 2479.6 2476.7
2441.6 2401.1 2398 2360.5 2357.6 2319.3 2316.2 2274.8 2274.8 2237.3
2237.3 2191.4 2150.6 2147 2107.9 2104.3 2062.7 2059 2019 2015.2
1970.4 1966.3 1919.5 1873.8 1869.5 1821.4 1816.9 1767.2 1762.4 1708.6
1703.8 1650.9 1586.3 1581.1 1520.8 1515.6 1454.5 1448.8 1386.9 1381.7
1313.3 1307.2 1227.6 1227.6 1138.1 1050.1 1044.2 958.6 953.1 866.7
860.8 781 774.9 699.6 699.6 634.6 576.7 570.2 508.3 501.5
431.4 424.5 357.7 310.8 304.2 280.5 273.8 259.1 252.6 243.7
237.7 227.1 221.3 206.7 200.1 194.7 187.3 182.1 176.4 171.1
163.8 158.9 149.9 145.6 131.7 124.3 121.4 114.1 111.9 111.9
103.1 95.8 93.1 82.9 75.6 73.3 66.7 65 56.1 54.9
47.5 46.6 40.1 39.2 32.8 27.1 26.3 19.8 19.4 13.7
13.2 8.3 7.8 5.4 2.6 2.3 0.7 0.3 0.3 0.1
0.1 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3233.2 3232.3 3221.7 3220.7 3210.1 3199.4 3199.4 3186.7
3185.8 3174.4 3172.7 3156.4 3154.8 3145.1 3143.6 3126.5 3109.2 3109.2
3089.8 3088.1 3070.1 3068 3048.4 3046.5 3027.7 3004.8 3004.8 2981.3
2978.9 2956.1 2953.4 2929.8 2927.2 2905.2 2902.5 2876.4 2845.9 2845.9
2817.9 2814.6 2788.5 2785.5 2758.6 2755.8 2728.9 2725.6 2697.1 2662
2662 2631.6 2628.4 2596.6 2592.9 2564.4 2560.6 2529.6 2494.1 2494.1
2458.6 2454.7 2421.3 2417.4 2384.8 2380.8 2348.2 2344.1 2309.9 2269.3
2269.3 2226.1 2221.8 2180.3 2176.2 2134.6 2130.3 2085.5 2081.3 2031.6
1973.9 1973.9 1914.1 1909.3 1852.3 1847.2 1784.5 1779.3 1714.1 1638.4
1638.4 1560.3 1554.1 1479.1 1472.8 1394.6 1388.2 1310.8 1304.3 1226
1142.3 1142.3 1134.5 1022.9 1014.1 934.8 934.8 860.6 860.6 786.4
722 713.6 628.1 620.8 548.3 542.1 472.5 472.5 382.9 382.9
286 227.3 220.3 190.8 190.8 176.1 176.1 167.3 167.3 160.6
154.9 153.8 148.1 147.2 144 142.4 141.6 141.6 141 141
134.6 128.9 127.9 124.7 123.7 121.3 121.3 115.7 115.7 106.7
106 93 79.2 78.4 67.9 67.9 67.2 67.2 71.9 71.9
108.6 202.3 201.7 288 287.4 317.8 317.8 294.3 294.3 266.8
266.8 235.3 201.9 201.7 166.4 166.4 130.4 130.4 91.2 91.2
57.8 57.8 26.9 3.3 3.3 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
3209.1 3209.1 3198.8 3186.5 3172.4 3172.4 3157.4 3156.4 3141.7 3140.6
3124.3 3123.1 3106 3104.2 3087.1 3067.4 3067.4 3045.2 3043.6 3023.2
3021.3 2999.3 2997.5 2975.5 2973.4 2951.4 2926.6 2924.4 2900.8 2898.6
2874.9 2872.5 2848.1 2845.6 2819.5 2792 2792 2764 2761.1 2735
2732.3 2706.3 2703.5 2675.8 2673 2645.3 2614 2614 2583.3 2580
2550.6 2547.8 2517.7 2514.3 2484.2 2481.2 2451 2414.4 2411.1 2376.8
2373.5 2334.4 2330.9 2291 2287.5 2244.4 2194.5 2194.5 2190.9 2137.4
2084.4 2080.3 2024.1 2019.7 1959.4 1955.1 1891.5 1819.2 1819.2 1742.3
1736.7 1662.6 1656.8 1580.2 1574.2 1495.2 1488.6 1408.8 1324.5 1317.2
1243 1235.4 1160.5 1152.6 1080.1 1071.9 1003.4 901.6 901.6 801.4
793.3 719.2 719.2 647.2 647.2 573.8 573.8 465.1 354.3 347.5
260.1 260.1 215.3 215.3 189.7 189.7 171.7 171.7 158 155.6
146.2 138.4 138.4 133.3 133.3 126.3 126.3 117.4 110.9 110.3
110.5 110.5 113.2 113.2 117.8 117.6 138.8 138.8 161.6 184.4
183.8 254.9 254.9 392.3 392.3 566.4 566.4 701.2 701.2 706.8
637.5 636.2 557.4 557.4 408.9 408.9 244.3 244.3 156.9 114.6
118.5 106.3 106.3 99.9 99.9 90.1 90.1 78 78 65.4
53.1 49.9 39.9 39.9 28.9 28.9 18.6 18.6 9.6 9.6
6.1 6.1 2.8 0.3 0.3 0.1 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
